Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bearing Number |
N/A 23044K |
Diameter S-1 |
N/A 7 7/8 in |
A |
N/A 7-7/8 in |
B |
N/A 28 in |
C |
N/A 7.5 in |
D |
N/A 3.125 in |
E Max. |
N/A 24.375 in |
E Min. |
N/A 21.625 in |
F |
N/A 4.5 in |
H |
N/A 15.6875 in |
L |
N/A 10.75 in |
Bolt Hole Length |
N/A 2.625 in |
Bolt Hole Width |
N/A 1.25 in |
No. of Base Bolts Required |
N/A 4 |
| Adapter Assembly Number1 | N/A SNW-3044 x 7-7/8 |
| Housing Only2 | N/A SAF044K x 7-7/8 |
| Stabilizing Ring 1 Req'd3 | N/A SR-38-32 |
Triple Seal Req'd |
N/A LOR 166 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF23044K7-7/8 |