Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Bearing Number |
N/A 23056K |
Diameter S-1 |
N/A 10 1/2 in |
A |
N/A 9.875 in |
B |
N/A 34.25 in |
C |
N/A 9.0 in |
D |
N/A 4 in |
E Max. |
N/A 29.5 in |
E Min. |
N/A 26.25 in |
F |
N/A 5.5 in |
H |
N/A 20.1875 in |
L |
N/A 12.063 in |
Bolt Hole Length |
N/A 3.125 in |
Bolt Hole Width |
N/A 1.5 in |
No. of Base Bolts Required |
N/A 4 |
| Adapter Assembly Number1 | N/A SNP-3056 x 10-1/2 |
| Housing Only2 | N/A SAF056K-10 1/2 |
| Stabilizing Ring 1 Req'd3 | N/A A8819 |
Triple Seal Req'd |
N/A ER 710 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF23056K10-1/2 |