The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Housing |
N/A SNTD 206-305 |
Bearing |
N/A 21305 |
Locating Rings (width x OD) |
N/A SR62X7.5 |
Seal Type |
N/A Double Lip |
Seal |
N/A TSNG305 |
| End Cover1 | N/A EC507-605 |
Cage Type |
N/A EJ |
C1 Dynamic Load Rating |
N/A 55500 |
C0 Static Load Rating |
N/A 44300 |
Max Oil Speed |
N/A 10000 |
Max Grease Speed |
N/A 8100 |