Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Types of Components

Housing

N/A SNTD 3056

Bearing

N/A 23056K

Locating Rings (width x OD)

N/A SR420X10

Seal Type

N/A Taconite

Seal

N/A TA56
Adapter Sleeve1 N/A OH3056H

Locknut

N/A HM56T

Lockwasher

N/A MB52
End Cover2 N/A EC56

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 254 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 1660000

C0 Static Load Rating

N/A 2790000

Max Oil Speed

N/A 1100

Max Grease Speed

N/A 930

Dimensions

Shaft Diameter d

N/A 260 mm

A

N/A 320 mm

A1

N/A 280 mm

A3

N/A 415 mm

C

N/A 13 mm

G

N/A M36

H

N/A 516 mm

H1

N/A 260 mm

H2

N/A 100 mm

J

N/A 650 mm

J1

N/A 160 mm

L

N/A 770 mm

N

N/A 42 mm

N1

N/A 50 mm

Specifications

Alternate Part Name

N/A SNTD3056 - 23056K - TA56

Superseded Part

N/A SNT 3056 - 23056K - TA56
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.