Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series Type

N/A Light Series

Shaft Size

N/A 10 in

Seal Type

N/A Aluminium Triple Labyrinth

Bearing Type

N/A Split Cylindrical Retained Type

Type

N/A Bearing and Housing

Bearing Number

N/A LSE1000BR

Housing

N/A LS15HRTL

Dimensions

Outside Diameter

N/A 16.5 in419.1 mm

Housing Width

N/A 8.7 in222 mm

Bearings Ratings

Cr - Dynamic Load Rating

N/A 167258 lbf744000 N

Cor - Static Load Rating

N/A 289779 lbf1289000 N

Ca - Axial Load Rating

N/A 12994 lbf57800 N

Maximum Speed

N/A 820 rpm

Note

Note

N/A Timken offers a wide range of sealing options including: KPS, RSS, ATL and HTPS seals.

Please review for more options.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.