Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Needle Bearing (NB) Type
  • Designed with high quality, pre-lubricated, and sealed needle bearings
  • Ideal for applications up to 25° of angular misalignment and speeds up to 6,000 RPM
  • Available in sizes: 6, 8, 10 and 12 (Other sizes are quantity dependent) with your choice of round, hex, splined, or keyway bores
  • Boot retaining grooves are standard. (Boots are available for purchase separately.) 
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Unit of Measure

Specifications

Description 

N/A NB6-UJ-SOLIDXSOLID

Type

N/A Universal Joints - NB Type

Material

N/A Steel

Style

N/A Unbored

Weight

N/A 0.63 lb

Color

N/A Metallic

Bore Type

N/A Solid

Dimensional Data

Size

N/A NB6

Set Screw Size

N/A No Setscrew

Outside Diameter

N/A 1.000 in

Overall Length

N/A 3.380 in

Bore Depth (Dimension C)

N/A 1.000 in

Max. Bore - No Keyway (Dim. ID1 & ID2)

N/A 0.750 in19.00 mm

Main Pin Height (Dimension E)

N/A 1.680 in

Cubic inches

N/A 3.38000 in³

Performance Data

Operating Temperature Range

N/A -30 to 212 ºF

Static Breaking Torque

N/A 1150.00 in·lb

Max. Speed

N/A 6000 rpm

Static Breaking Torque

N/A 1150.00 in-lb

Max. Angle Offset

N/A 25.00 º

Notes

Notes 

N/A
  • Static Breaking Torque is not recommended operating torque.
  • Square and hex bore measured across the flats.
  • Maximum operating angle for transmission of power is 25°.
  • For greater angular operation, use double universal joint. Join two universal joints back to back and connect with a short shaft. Attach universal joints to shaft by drilling and pinning.
  • Swing Diameter is the maximum diameter over bearings, clearance must be allowed.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.