The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Description |
N/A MITE-SLEEVE-3 GROOVE |
Hub Size |
N/A MITE |
Type |
N/A Sleeves |
Material |
N/A Nylon |
Style |
N/A Sleeve |
Weight |
N/A 0.14 lb |
Complete Coupling Weight |
N/A 1.00 lb |
Overall Length |
N/A 1.310 in33.27 mm |
Outside Diameter |
N/A 2.880 in73.15 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.125 in28.58 mm |
Length thru Bore |
N/A 1.130 in28.70 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.13 in3.30 mm |
Dimension HD |
N/A 1.750 in44.45 mm |
Dimension LS |
N/A 1.310 in33.27 mm |
Cubic inches |
N/A 10.86566 in³ |
Features |
N/A
|