Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A NYFL-SLEEVE-3 GROOVE |
Hub Size |
N/A NYFL |
Type |
N/A Sleeves |
Material |
N/A Nylon |
Style |
N/A Sleeve |
Application |
N/A 999999999 |
Weight |
N/A 0.40 lb |
Complete Coupling Weight |
N/A 3.50 lb |
Overall Length |
N/A 1.880 in47.75 mm |
Outside Diameter |
N/A 3.75 in95.25 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.625 in41.28 mm |
Length thru Bore |
N/A 1.630 in41.40 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.13 in3.30 mm |
Dimension HD |
N/A 2.380 in60.45 mm |
Dimension LS |
N/A 1.880 in47.75 mm |
Cubic inches |
N/A 26.43750 in³ |
Features |
N/A
|