CAD (0)
▾
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Key Dimensions
Rows per Set |
N/A Single |
Design Units |
N/A Metric |
d - Bore |
N/A 55 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 2MM311WI SUL |
Preload |
N/A Light |
Dimensions
D - Outer Diameter |
N/A 4.724 in120 mm |
Bearing Width |
N/A 1.142 in29 mm |
Total Width |
N/A 1.142 in29 mm |
Contact Angle |
N/A 15 º |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.