Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Duplex

Design Units

N/A Metric

d - Bore

N/A 70 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Cage Material

N/A MBR Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 2MM314WI DUM

World Part Number

N/A 7314C-T-P4S-DUM

Preload

N/A Medium

Dimensions

D - Outer Diameter

N/A 5.906 in150 mm

Bearing Width

N/A 1.3780 in35 mm

Total Width

N/A 2.756 in70 mm

Contact Angle

N/A 15 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 20800 lbf91900 N
Ce - Dynamic Radial Rating (per row)1 N/A 31500 lbf139900 N

C1 ISO - Dynamic Radial Rating (per row)

N/A 28600 lbf127000 N

Factors

Limiting Speed (Grease) (per row)

N/A 9810 rpm

Limiting Speed (Oil)

N/A 19620 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.079 in2.0 mm
r - Outer Ring "To Clear" Radius3 N/A 0.079 in2 mm

da - Inner Ring Backing Diameter

N/A 3.340 in84.8 mm

Da - Outer Ring Backing Diameter

N/A 5.340 in135.6 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.