The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Rows per Set |
N/A Duplex |
Design Units |
N/A Metric |
d - Bore |
N/A 70 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 2MM314WI DUM |
World Part Number |
N/A 7314C-T-P4S-DUM |
D - Outer Diameter |
N/A 150 mm5.9055 in |
Bearing Width |
N/A 35 mm1.378 in |
Total Width |
N/A 70 mm2.756 in |
Contact Angle |
N/A 15 º |