Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Single

Design Units

N/A Metric

d - Bore

N/A 20 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 2MM200WICRDUH 2MM200WICRDUL 2MM200WICRDUM 2MM200WICRQUH 2MM200WICRQUL 2MM200WICRQUM 2MM200WICRSUH 2MM200WICRSUL 2MM200WICRSUM 2MM200WICRTUH 2MM200WICRTUL 2MM200WICRTUM ssdfasdf2MM200WI SUL

World Part Number

N/A 7004C-T-P4S-SUH
7004C-T-P4S-DUH
7004C-T-P4S-TUH
7004C-T-P4S-QUH
7004C-T-P4S-SUM
7004C-T-P4S-DUM
7004C-T-P4S-TUM
7004C-T-P4S-QUM
7004C-T-P4S-SUL
7004C-T-P4S-DUL
7004C-T-P4S-TUL
7004C-T-P4S-QUL
7004C-T-P4S-DUL
Full Timken Part Number1 N/A 2MM9104WICRSUH
2MM9104WICRDUH
2MM9104WICRTUH
2MM9104WICRQUH
2MM9104WICRSUM
2MM9104WICRDUM
2MM9104WICRTUM
2MM9104WICRQUM
2MM9104WICRSUL
2MM9104WICRDUL
2MM9104WICRTUL
2MM9104WICRQUL
2MM9104WIDUL

Dimensions

D - Outer Diameter

N/A 1.654 in42 mm

Bearing Width

N/A 0.472 in12 mm

Total Width

N/A 0.472 in12 mm

Contact Angle

N/A 15 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 1350 lbf6010 N
Ce - Dynamic Radial Rating (per row)2 N/A 2610 lbf11600 N

C1 ISO - Dynamic Radial Rating (per row)

N/A 2370 lbf10500 N

Factors

Limiting Speed (Grease) (per row)

N/A 37100 rpm

Limiting Speed (Oil)

N/A 74200 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius3 N/A 0.024 in0.60 mm
r - Outer Ring "To Clear" Radius4 N/A 0.024 in0.6 mm

da - Inner Ring Backing Diameter

N/A 0.980 in24.8 mm

Da - Outer Ring Backing Diameter

N/A 1.490 in37.7 mm
  • 1 This single model is compatible with all Full Timken Part Numbers listed.
  • 2 Based on 106 revolutions of calculated fatigue life.
  • 3 Maximum housing fillet radius that bearing corners will clear.
  • 4 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.