COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Duplex

Design Units

N/A Metric

Bore (d)

N/A 105 mm

O.D. (D)

N/A 6.299 in160 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 22000 lbf97900 N

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Cage Material

N/A MBR Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 2MM9121WI DUM

World Part Number

N/A 7021C-T-P4S-DUM

Preload

N/A Medium

Other Dimensions

Bearing Width

N/A 1.024 in26 mm

Total Width

N/A 2.047 in52 mm

Contact Angle

N/A 15 º
Max Shaft Fillet Radius2 N/A 0.079 in2.0 mm

Shaft Backing Shoulder Diameter

N/A 4.560 in115.7 mm

Housing Backing Shoulder Diameter

N/A 5.910 in150 mm

Ratings

Static Radial Load Rating (C0)

N/A 20100 lbf89400 N

Limiting Speed - Grease

N/A 7900 rpm

Limiting Speed - Oil

N/A 15800 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 19900 lbf88700 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.079 in2 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.