 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
| Rows per Set | N/A Single | 
| Design Units | N/A Metric | 
| d - Bore | N/A 90 mm | 
| Ball Type | N/A STEEL | 
| Cage Type | N/A CR - Phenolic Outer Land Riding Cage | 
| Precision Rating | N/A ISO P4S (ABEC 7/9) | 
| Manufacturing Part Number | N/A 2MM9318WI SUL | 
| World Part Number | N/A 71918C-T-P4S-SUL | 
| D - Outer Diameter | N/A 125 mm4.9213 in | 
| Bearing Width | N/A 18 mm0.7087 in | 
| Total Width | N/A 18 mm0.7087 in | 
| Contact Angle | N/A 15 º | 
