Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Rows per Set

N/A Duplex

Design Units

N/A Metric

d - Bore

N/A 50 mm

Ball Type

N/A Ceramic

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 2MMC310WI DUL

Dimensions

D - Outer Diameter

N/A 110 mm4.3307 in

Bearing Width

N/A 27 mm1.063 in

Total Width

N/A 54 mm2.126 in

Contact Angle

N/A 15 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 41200 N9250 lbf
Ce - Dynamic Radial Rating (per row)1 N/A 77900 N17500 lbf

C1 ISO - Dynamic Radial Rating (per row)

N/A 70800 N15900 lbf

Factors

Limiting Speed (Grease) (per row)

N/A 16300 rpm

Limiting Speed (Oil)

N/A 32600 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 60.7 mm2.390 in

Da - Outer Ring Backing Diameter

N/A 99.8 mm3.930 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.