COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Duplex

Design Units

N/A Metric

Bore (d)

N/A 130 mm

O.D. (D)

N/A 7.8740 in200 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 32200 lbf143200 N

Ball Type

N/A Ceramic

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Cage Material

N/A MBR Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 2MMC9126WI DUL

World Part Number

N/A C7026C-T-P4S-DUL

Preload

N/A Light

Other Dimensions

Bearing Width

N/A 1.299 in33 mm

Total Width

N/A 2.598 in66 mm

Contact Angle

N/A 15 º
Max Shaft Fillet Radius2 N/A 0.079 in2.0 mm

Shaft Backing Shoulder Diameter

N/A 5.680 in144.2 mm

Housing Backing Shoulder Diameter

N/A 7.350 in186.6 mm

Ratings

Static Radial Load Rating (C0)

N/A 27400 lbf121930 N

Limiting Speed - Grease

N/A 7680 rpm

Limiting Speed - Oil

N/A 15360 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 29300 lbf130000 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.079 in2 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.