CAD (0)
▾
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Key Dimensions
Rows per Set |
N/A Quadruplex |
Design Units |
N/A Metric |
Bore (d) |
N/A 160 mm |
O.D. (D) |
N/A 9.449 in240 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 42600 lbf189500 N |
Ball Type |
N/A Ceramic |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 2MMC9132WI QUH |
World Part Number |
N/A C7032C-T-P4S-QUH |
Preload |
N/A Heavy |
Other Dimensions
Bearing Width |
N/A 1.496 in38 mm |
Total Width |
N/A 5.984 in152 mm |
Contact Angle |
N/A 15 º |
| Max Shaft Fillet Radius2 | N/A 0.079 in2.0 mm |
Shaft Backing Shoulder Diameter |
N/A 6.940 in176.2 mm |
Housing Backing Shoulder Diameter |
N/A 8.850 in224.7 mm |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.