CAD (0)
▾
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Key Dimensions
Rows per Set |
N/A Quadruplex |
Design Units |
N/A Metric |
Bore (d) |
N/A 180 mm |
O.D. (D) |
N/A 11.024 in280 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 58100 lbf258400 N |
Ball Type |
N/A Ceramic |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 2MMC9136WI QUM |
World Part Number |
N/A C7036C-T-P4S-QUM |
Preload |
N/A Medium |
Other Dimensions
Bearing Width |
N/A 1.8110 in46 mm |
Total Width |
N/A 7.244 in184 mm |
Contact Angle |
N/A 15 º |
| Max Shaft Fillet Radius2 | N/A 0.079 in2.0 mm |
Shaft Backing Shoulder Diameter |
N/A 7.870 in199.8 mm |
Housing Backing Shoulder Diameter |
N/A 10.280 in261 mm |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.