CAD (0)
▾
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Key Dimensions
Rows per Set |
N/A Duplex |
Design Units |
N/A Metric |
Bore (d) |
N/A 150 mm |
O.D. (D) |
N/A 10.63 in270 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 65400 lbf291000 N |
Ball Type |
N/A STEEL |
Cage Type |
N/A CR - Phenolic Outer Land Riding Cage |
Cage Material |
N/A MBR Cage |
Precision Rating |
N/A ISO P4S (ABEC 7/9) |
Manufacturing Part Number |
N/A 3MM230WI DUM |
World Part Number |
N/A 7230E-T-P4S-DUM |
Preload |
N/A Medium |
Other Dimensions
Bearing Width |
N/A 1.772 in45 mm |
Total Width |
N/A 3.543 in90 mm |
Contact Angle |
N/A 25 º |
| Max Shaft Fillet Radius2 | N/A 0.098 in2.5 mm |
Shaft Backing Shoulder Diameter |
N/A 6.770 in171.8 mm |
Housing Backing Shoulder Diameter |
N/A 9.800 in248.8 mm |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.