COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Triplex

Design Units

N/A Metric

Bore (d)

N/A 85 mm

O.D. (D)

N/A 5.118 in130 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 14200 lbf63200 N

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Cage Material

N/A MBR Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 3MM9117WI TUM

World Part Number

N/A 7017E-T-P4S-TUM

Preload

N/A Medium

Other Dimensions

Bearing Width

N/A 0.866 in22 mm

Total Width

N/A 2.598 in66 mm

Contact Angle

N/A 25 º
Max Shaft Fillet Radius2 N/A 0.039 in1.00 mm

Shaft Backing Shoulder Diameter

N/A 3.710 in94.1 mm

Housing Backing Shoulder Diameter

N/A 4.810 in122.1 mm

Ratings

Static Radial Load Rating (C0)

N/A 12500 lbf55600 N

Limiting Speed - Grease

N/A 9700 rpm

Limiting Speed - Oil

N/A 17520 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 12900 lbf57400 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.039 in1 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.