COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Single

Design Units

N/A Metric

Bore (d)

N/A 120 mm

O.D. (D)

N/A 8.465 in215 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 45100 lbf200500 N

Ball Type

N/A Ceramic

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Cage Material

N/A MBR Cage

Precision Rating

N/A ISO P4S (ABEC 7/9)

Manufacturing Part Number

N/A 3MMC224WI SUL

World Part Number

N/A C7224E-T-P4S-SUL

Preload

N/A Light

Other Dimensions

Bearing Width

N/A 1.575 in40 mm

Total Width

N/A 1.575 in40 mm

Contact Angle

N/A 25 º
Max Shaft Fillet Radius2 N/A 0.079 in2.1 mm

Shaft Backing Shoulder Diameter

N/A 5.410 in137.3 mm

Housing Backing Shoulder Diameter

N/A 7.820 in198.5 mm

Ratings

Static Radial Load Rating (C0)

N/A 34300 lbf152400 N

Limiting Speed - Grease

N/A 7200 rpm

Limiting Speed - Oil

N/A 14400 rpm

C1 ISO - Dynamic Radial Rating (per row)

N/A 41000 lbf182000 N

Abutment and Fillet Dimensions

r - Outer Ring "To Clear" Radius3 N/A 0.079 in2.1 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.