COMPANY HEADER
CAD (0)
  • Cart is empty
Request Information Add to CAD Cart
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Key Dimensions

Rows per Set

N/A Duplex

Design Units

N/A Metric

d - Bore

N/A 55 mm

Ball Type

N/A STEEL

Cage Type

N/A CR - Phenolic Outer Land Riding Cage

Cage Material

N/A MBR Cage

Precision Rating

N/A ISO P4 (ABEC 7)

Manufacturing Part Number

N/A 3MV211WI DUL

Preload

N/A Light

Dimensions

D - Outer Diameter

N/A 3.937 in100 mm

Bearing Width

N/A 0.827 in21 mm

Total Width

N/A 1.654 in42 mm

Contact Angle

N/A 25 º

Basic Load Ratings

C0 - Static Radial Rating (per row)

N/A 8650 lbf38500 N
Ce - Dynamic Radial Rating (per row)1 N/A 12600 lbf55900 N

C1 ISO - Dynamic Radial Rating (per row)

N/A 11500 lbf50800 N

Factors

Limiting Speed (Grease) (per row)

N/A 14300 rpm

Limiting Speed (Oil)

N/A 26200 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.059 in1.50 mm
r - Outer Ring "To Clear" Radius3 N/A 0.059 in1.5 mm

da - Inner Ring Backing Diameter

N/A 2.490 in63.3 mm

Da - Outer Ring Backing Diameter

N/A 3.630 in92.2 mm
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.