Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Maximum Bore Size - Standard Keyway |
N/A 25 mm1 1/4 in |
Max. RPM |
N/A 12000 rpm |
Insert Color |
N/A Red |
Continuous Torque |
N/A 43 N·m377 in·lb |
Weight |
N/A 1.8 Kg4 lb |
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 71.6 mm2.82 in |
C |
N/A 26.8 mm1.08 in |
D1 |
N/A 63.2 mm2.49 in |
D2 |
N/A 50.8 mm2.00 in |
D3 |
N/A 52.6 mm2.07 in |
F |
N/A 27.4 mm1.08 in |
G Min |
N/A 1.60 mm0.063 in |
G Max |
N/A 2.34 mm0.092 in |
H |
N/A 34.8 mm1.37 in |
L1 |
N/A 22.4 mm0.88 in |
P |
N/A 24.1 mm0.95 in |
X |
N/A 16.8 mm0.66 in |