Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Pilot-Bore Diameter |
N/A 1 |
Maximum Bore Size - Standard Keyway |
N/A 95 mm3 7/8 in |
Max. RPM |
N/A 4200 rpm |
Insert Color |
N/A White |
Continuous Torque |
N/A 5325 N·m47123 in·lb |
Weight |
N/A 25.9 Kg57 lb |
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 197.5 mm7.77 in |
C |
N/A 95.9 mm3.77 in |
D1 |
N/A 203.2 mm8 in |
D2 |
N/A 139.7 mm5.50 in |
D3 |
N/A 171.5 mm6.75 in |
F |
N/A 67.8 mm2.67 in |
G Min |
N/A 6.43 mm0.253 in |
G Max |
N/A 7.44 mm0.293 in |
H |
N/A 95.3 mm3.75 in |
L1 |
N/A 50.8 mm2 in |
P |
N/A 83.1 mm3.27 in |
X |
N/A 62.2 mm2.45 in |