Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Pilot-Bore Diameter |
N/A 1 7/8 |
Maximum Bore Size - Standard Keyway |
N/A 140 mm5 1/2 in |
Maximum Bore Size - Shallow Keyway |
N/A 6-3/8 in |
Max. RPM |
N/A 3000 rpm |
Insert Color |
N/A Blue |
Continuous Torque |
N/A 18418 N·m162997 in·lb |
Weight |
N/A 98.2 Kg216 lb |
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 312.2 mm12.29 in |
C |
N/A 129.4 mm50.9 in |
D1 |
N/A 308.1 mm12.13 in |
D2 |
N/A 198.4 mm7.81 in |
D3 |
N/A 266.7 mm10.50 in |
F |
N/A 116.8 mm4.60 in |
G Min |
N/A 6.02 mm0.237 in |
G Max |
N/A 8.86 mm0.349 in |
H |
N/A 152.4 mm6.00 in |
L1 |
N/A 91.4 mm3.60 in |
P |
N/A 124.0 mm4.88 in |
X |
N/A 77.2 mm3.04 in |