Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Pilot-Bore Diameter |
N/A 2 1/2 |
Maximum Bore Size - Standard Keyway |
N/A 205 mm8 in |
Maximum Bore Size - Shallow Keyway |
N/A 9 in |
Max. RPM |
N/A 2000 rpm |
Insert Color |
N/A Blue |
Continuous Torque |
N/A 22401 N·m198252 in·lb |
Weight |
N/A 241.8 Kg532 lb |
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 411.5 mm16.20 in |
C |
N/A 157.4 mm6.20 in |
D1 |
N/A 425.5 mm16.75 in |
D2 |
N/A 279.4 mm11.00 in |
D3 |
N/A 383.3 mm15.09 in |
F |
N/A 157.0 mm6.18 in |
G Min |
N/A 4.24 mm0.167 in |
G Max |
N/A 7.85 mm0.309 in |
H |
N/A 202.7 mm7.98 in |
L1 |
N/A 127.0 mm5.00 in |
P |
N/A 139.7 mm5.50 in |
X |
N/A 101.3 mm3.99 in |