Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Pilot-Bore Diameter |
N/A 2 1/2 |
Maximum Bore Size - Standard Keyway |
N/A 280 mm11 in |
Maximum Bore Size - Shallow Keyway |
N/A 11 1/4 in |
Max. RPM |
N/A 1800 rpm |
Insert Color |
N/A Red |
Continuous Torque |
N/A 23748 N·m210173 in·lb |
Weight |
N/A 507.3 Kg1116 lb |
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 510.2 mm20.08 in |
C |
N/A 233.4 mm9.18 in |
D1 |
N/A 510.5 mm20.10 in |
D2 |
N/A 381.0 mm15.00 in |
D3 |
N/A 450.9 mm17.75 in |
F |
N/A 183.4 mm7.22 in |
G Min |
N/A 5.99 mm0.236 in |
G Max |
N/A 10.77 mm0.424 in |
H |
N/A 251.0 mm9.88 in |
L1 |
N/A 138.4 mm5.45 in |
P |
N/A 201.7 mm7.94 in |
X |
N/A 144.3 mm5.68 in |