Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
All of our splined-hub couplings come standard with blind set screws. Since the set screws never touch the shaft, there is never any damage to the splined shaft, all the while spreading the pressure over a larger area for a tighter compression.
Unit of Measure

Specifications

Description 

N/A QF50SPL13T8/16

Notes

N/A Dimensions are based on standard cover.

Color

N/A Metallic

Weight

N/A 7.7 Kg17 lb

Coupling Size

N/A 50

Number of Teeth

N/A 13

Pitch

N/A Pitch 8/16

Dimensions

A

N/A 154 mm6.06 in

C

N/A 63.6 mm2.5 in

D1

N/A 139.2 mm5.48 in

D2

N/A 89.4 mm3.52 in

D3

N/A 114 mm4.49 in

F

N/A 54.9 mm2.16 in

G Min

N/A 1.81 mm0.071 in

G Max

N/A 5.3 mm0.21 in

H

N/A 75.2 mm2.96 in

L1

N/A 45.2 mm1.78 in

P

N/A 60.5 mm2.38 in
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.