Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A RRC280-HUB ADAPTER-1-1/4-RSB |
Hub Style |
N/A 4 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Gray |
Bore Type |
N/A Rough Stock Bore |
Type |
N/A Spacer Hub |
Weight |
N/A 12.30 lb |
Bore Size |
N/A 1 1/4 in |
Coupling Size |
N/A RRC280 |
Thread (Dimension T) |
N/A 1/2-13 |
Length thru Bore |
N/A 2.470 in62.74 mm |
Outside Diameter |
N/A 7.500 in190.50 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.250 in32.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.375 in86.00 mm |
Dimension CD |
N/A 7.810 in198.37 mm |
Dimension HD |
N/A 5.500 in |
Dimension SL |
N/A 1.000 in25.40 mm |
Cubic inches |
N/A 74.71750 in³ |