The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Description |
N/A RRC226-HUB ADAPTER-7/8-RSB |
Hub Style |
N/A 4 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Gray |
Bore Type |
N/A Rough Stock Bore |
Type |
N/A Spacer Hub |
Weight |
N/A 4.00 lb |
Bore Size |
N/A 7/8 in |
Coupling Size |
N/A RRC226 |
Thread (Dimension T) |
N/A 1/2-13 |
Length thru Bore |
N/A 2.840 in72.14 mm |
Outside Diameter |
N/A 5.160 in131.06 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in54.00 mm |
Dimension CD |
N/A 5.500 in139.70 mm |
Dimension HD |
N/A 4.120 in |
Dimension SL |
N/A 1.380 in35.05 mm |
Cubic inches |
N/A 48.20730 in³ |