Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A RRC2955-HUB ADAPTER-1-3/4-RSB-NKW |
Hub Style |
N/A 4 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Gray |
Bore Type |
N/A Rough Stock Bore |
Type |
N/A Spacer Hub |
Weight |
N/A 18.00 lb |
Bore Size |
N/A 1 3/4 in |
Coupling Size |
N/A RRC2955 |
Thread (Dimension T) |
N/A 5/8-11 |
Length thru Bore |
N/A 2.750 in69.85 mm |
Outside Diameter |
N/A 9.12 in231.65 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.750 in44.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.125 in105.00 mm |
Dimension CD |
N/A 9.560 in242.82 mm |
Dimension HD |
N/A 6.500 in |
Dimension SL |
N/A 1.880 in47.75 mm |
Cubic inches |
N/A 116.18750 in³ |