Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A RRC280-SPCR ASSY-BSE=3-1/2 |
Hub Style |
N/A 4 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N/Cast Iron |
Insert Style |
N/A Cushion Type |
Color |
N/A Black/Gray |
Type |
N/A Spacer Assembly |
Weight |
N/A 0.56 lb |
Length thru Bore |
N/A 2.470 in62.74 mm |
Coupling Size |
N/A RRC280 |
Overall Length |
N/A 3.50 in88.90 mm |
Spacer Length |
N/A 3 1/2 in |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.250 in32.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.375 in86.00 mm |
Dimension CD |
N/A 7.810 in198.37 mm |