The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Description |
N/A RRC285 SPCR ASSY 3-1/2" |
Hub Style |
N/A 4 |
Coupling Type |
N/A Jaw |
Material |
N/A Buna-N/Cast Iron |
Insert Style |
N/A Cushion Type |
Color |
N/A Black/Gray |
Type |
N/A Spacer Assembly |
Weight |
N/A 0.56 lb |
Length thru Bore |
N/A 2.870 in72.90 mm |
Coupling Size |
N/A RRC285 |
Overall Length |
N/A 3.50 in88.90 mm |
Spacer Length |
N/A 3 1/2 in |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.250 in32.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.125 in105.00 mm |
Dimension CD |
N/A 8.880 in225.55 mm |