Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A FILLER BREATHER-E 35 ES

Air Filter Size

N/A 45.00 µ

Material

N/A Plastic

Weight

N/A 0.29 lb

Type

N/A E 35 ES

UPC Number

N/A 1801

Dimensional Data

Height

N/A 4.53 in

Width

N/A 2.600 in

Recess Tank Lid Diameter

N/A 1.810 in46.00 mm

Length

N/A 2.600 in66.04 mm

Cubic inches

N/A 30.62280 in³
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.