Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
    Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.
Unit of Measure

Specifications

Description 

N/A SC500-CP-1/2-1/8X1/16KW

Type

N/A Rigid Coupling

Material

N/A Steel

Weight

N/A 0.25 lb

Style

N/A Rigid

Color

N/A Gray/Metallic

Bore Type

N/A Finished Bore

Coupling Type

N/A Rigid

UPC Number

N/A 14330

Dimensional Data

Bore Size 

N/A 1/2 in

Coupling

N/A SC500

Bolt Size (Dimension T)

N/A 1/4-20 x 3/16

Keyway Size 

N/A 1/8 x 1/16 in

Outside Diameter

N/A 1.000 in

Overall Length

N/A 1.500 in

Dimension SL

N/A 0.380 in9.65 mm

Cubic inches

N/A 1.50000 in³

Performance Data

Normal Temperature Range

N/A -40 to 1000 ºF

Nominal Torque

N/A Determined by Key Stock Material

Max. Speed

N/A 3600.00 rpm
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.