Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty

The RunRight® chain rider is made from high strength industrial polymers and are shaped for use on either side of the rider. For use with chain speeds of 5 ft/sec or less, the chain riders provide an economical and quieter solution than sprockets. Available in sets (includes idler bolt and nuts) or individually.

Unit of Measure

Specifications

Description 

N/A RCG-ANSI 50-GUIDE MM W/HDWR

Type

N/A Chain Rider

Application

N/A Chain Rider

Contents

N/A One Complete Unit

ANSI Chain Size

N/A 50

Chain Rider Number

N/A P5/8-10

Use with Tensioner Size

N/A RT 15/18-M

Dimensional Data of Related Coupling

Rider Width (Dim B)

N/A 16.6 mm0.65 in

Adjusting Range (Dim R)

N/A 24 to 39 mm0.95 to 1.54 in

Dimensional Data

Idler Bolt Size (Dim A)

N/A M10
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.