Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty

RunRight® RT B tensioners are designed for longer length chain drive applications. They are manufactured with powder metal or cast iron housings, cast iron arms and inner squares, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RT-B-18-TENSNR MM

Series

N/A RT B

Type

N/A Chain/Belt Tensioner

Element Material

N/A Natural Rubber

Application

N/A Belt/Chain Tensioner

Contents

N/A One Complete Unit

Tensioner Size

N/A RT B18

Dimensional Data

Mounting Bolt Size (Dimension H)

N/A M10

Max. Distance (Dimension S)

N/A 1.970 in

Dimension D

N/A 58 mm2.280 in

Dimension E

N/A 78 mm3.110 in

Dimension G

N/A 6 mm0.280 in

Dimension J1

N/A 100 mm3.940 in

Dimension J2

N/A 80 mm3.150 in

Dimension K

N/A 30 mm1.180 in

Dimension L

N/A 115 mm4.530 in

Dimension M

N/A 30 mm1.180 in

Dimension O

N/A 35 mm1.380 in

Dimension P

N/A 10.5 mm0.41 in

Dimension T

N/A 10.5 mm0.41 in

Notes

Notes 

N/A
  • The recommended angle of pretension is 20°. This provides the tensioner a maximum capability to absorb vibrations and shock loads, while also maintaining a range of motion to address the system’s belt or chain stretch.
  • Mounting accessories into the “Hard” Position results in approximately 25% higher tensioning force over the “normal” position.
  • Metric standard tensioner units all come with a mounting screw, but do not come with the sprocket idler bolt (which is supplied instead with RunRight metric idler sprockets).
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.