Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty

RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Specifications

Description 

N/A RT-F-18-TENSNR IN

Type

N/A Chain/Belt Tensioner

Element Material

N/A Natural Rubber

Style

N/A Elastomeric

Color

N/A Black

Dimensional Data

Tensioner

N/A RT F18

Mounting Bolt Size

N/A M8

Outside Diameter (Dim D)

N/A 2.28 in58 mm

Overall Length (Dim E)

N/A 3.11 in79 mm

Idler Bolt Size

N/A 1/2 - 13 x 2-1/2

Dimension L

N/A 4.53 in115 mm

Dimension J-1

N/A 3.94 in100 mm

Dimension J-2

N/A 3.15 in80 mm

Dimension M

N/A 0.71 in18 mm

Dimension R

N/A 0.43 in11 mm

Dimension G

N/A 0.24 in7 mm

Dimension O

N/A 0.41 in10.5 mm

Dimension P

N/A 0.33 in8.5 mm

Dimension K

N/A 1.18 in30 mm

Cubic inches

N/A 32.12132 in³

Performance Data

Normal Temperature Range

N/A -40 to 180 ºF-40 to 80 ºC

Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)

N/A 40.5 lb180 N

Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)

N/A 1.3 in34 mm

Notes

Notes 

N/A
  • The recommended angle of pretension is 20°. This provides the tensioner a maximum capability to absorb vibrations and shock loads, while also maintaining a range of motion to address the system’s belt or chain stretch.
  • Mounting accessories into the “Hard” Position results in approximately 25% higher tensioning force over the “normal” position.
  • Inch (imperial) standard tensioner units all come with both the mounting screw and a zinc-plated idler bolt with nuts.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.