Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RunRight® tensioner devices offer a full range of belt and chain tensioning options. They are manufactured with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
RunRight RT N tensioners are manufactured with galvanized powder metal parts and are designed for outdoor or oily applications. The Tensys 20 neoprene inserts are oil resistant and can be used for applications operating within a -22° to 195°F (-30° to 90°C) temperature range.
RunRight RT H tensioners enable a reduction of tensioning force of up to 40% when compared to the RT and RT N tensioners. The Tensys 40 heat resistant rubber inserts are ideal for applications operating within a 180° to 250°F (80° to 120°C) temperature range.
RunRight RT R tensioners are for use on internal combustion engines and compressors. They are manufactured with powder metal or cast iron housings, fully welded steel arms and inner square, come with the standard Tensys 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
The RT 11 to RT 27 housings are manufactured from powder metal, anything larger is manufactured out of cast iron. All arms and inner squares are cast iron. All of the tensioners include a zinc plated mounting screw and locking washer.
Description |
N/A RT-H-38-TENSNR IN |
Type |
N/A Chain/Belt Tensioner |
Element Material |
N/A Heat Resistant Rubber |
Style |
N/A Elastomeric |
Color |
N/A Black |
Tensioner |
N/A RT H38 |
Mounting Bolt Size |
N/A M16 x 40 |
Outside Diameter (Dim D) |
N/A 3.74 in |
Overall Length (Dim E) |
N/A 5.51 in95 mm |
Idler Bolt Size |
N/A 3/4 - 10 x 5 |
Dimension L |
N/A 8.07 in205 mm |
Dimension J-1 |
N/A 6.89 in175 mm |
Dimension J-2 |
N/A 5.51 in140 mm |
Dimension M |
N/A 40 mm |
Dimension G |
N/A 0.39 in10 mm |
Dimension O |
N/A 0.59 in15 mm |
Dimension P |
N/A 0.49 in12.5 mm |
Dimension K |
N/A 2.36 in60 mm |
Cubic inches |
N/A 166.30172 in³ |
Normal Temperature Range |
N/A 180 to 250 ºF80 to 120 ºC |
Mounting Bolt Torque |
N/A 210 N·m1859 in·lb |
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) |
N/A 2.4 in60 mm |
Notes |
N/A
|