Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
  • Model B (bushed) flanges are made of the same high-strength cast iron as the S flanges
  • B flanges are designed to accommodate the industry standard bushing for easy installation and removal
  • B flanges are available in sizes 6 through 16
Unit of Measure

Specifications

Description 

N/A 10B-FLNG

Coupling Size

N/A 10B

Type

N/A Coupling Flange

Material

N/A Cast Iron

Weight

N/A 7.79 lb

Color

N/A Gray

Bore Type

N/A Bored to Accept SK QD Bushing

Bushing Required

N/A SK

Coupling Type

N/A S-Flex

Flange UPC Number

N/A 35421

Dimensional Data

Keyway Size (W x D)

N/A No Keyway

Hub Diameter

N/A 3.880 in98.55 mm

Outside Diameter

N/A 7.500 in190.50 mm

Approx. Bore

N/A 2.500 in63.50 mm

Dimension FL

N/A 1.220 in30.99 mm

Dimension L1

N/A 1.840 in46.74 mm

Dimension L2

N/A 1.880 in47.75 mm

Dimension P

N/A 0.630 in16.00 mm

Cubic inches

N/A 103.50000 in³

Performance Data

Nominal Torque (with EPDM Sleeve)

N/A 2875 in·lb324.83 N·m

Max. Speed

N/A 3600.00 rpm

Torsional Stiffness

N/A 10980.00 in·lb/rad

Rated HP at 100 rpm

N/A 4.60 hp

Rated HP at 1,200 rpm

N/A 55.00 hp

Rated HP at 1,800 rpm

N/A 82.00 hp

Rated HP at 3,600 rpm

N/A 164.00 hp
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.