Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Model B (bushed) flanges are made of the same high-strength cast iron as the S flanges
  • B flanges are designed to accommodate the industry standard bushing for easy installation and removal
  • B flanges are available in sizes 6 through 16
Unit of Measure

Specifications

Description 

N/A 7B-FLNG

Coupling Size

N/A 7B

Type

N/A Coupling Flange

Material

N/A Cast Iron

Weight

N/A 1.92 lb

Color

N/A Gray

Bore Type

N/A Bored to Accept JA QD Bushing

Bushing Required

N/A JA

Coupling Type

N/A S-Flex

Flange UPC Number

N/A 36371

Dimensional Data

Keyway Size (W x D)

N/A No Keyway

Hub Diameter

N/A 2.000 in50.80 mm

Outside Diameter

N/A 4.625 in117.48 mm

Approx. Bore

N/A 1.190 in30.23 mm

Dimension FL

N/A 0.780 in19.81 mm

Dimension L1

N/A 1.590 in40.39 mm

Dimension L2

N/A 1.000 in25.40 mm

Dimension P

N/A 0.440 in11.18 mm

Cubic inches

N/A 34.01109 in³

Performance Data

Nominal Torque (with EPDM Sleeve)

N/A 725 in·lb81.91 N·m

Max. Speed

N/A 5250.00 rpm

Torsional Stiffness

N/A 2769.00 in·lb/rad

Rated HP at 100 rpm

N/A 1.20 hp

Rated HP at 1,200 rpm

N/A 14.00 hp

Rated HP at 1,800 rpm

N/A 21.00 hp

Rated HP at 3,600 rpm

N/A 41.00 hp
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.