Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A 12N-SLEEVE |
Coupling Size |
N/A 12N |
Sleeve Type |
N/A N |
Type |
N/A Sleeves for S-Flex Endurance Couplings |
Material |
N/A Neoprene |
Color |
N/A Black w/ Green Dot |
Connection Type A x B |
N/A Coupling Sleeve |
Weight |
N/A 8.13 lb |
Nominal Torque |
N/A 7200 in·lb813.49 N·m |
Min. Bore |
N/A 1.500 in |
Max. Bore |
N/A 3.875 in |
Length (Dimension G) |
N/A 2.310 in58.67 mm |
Outside Diameter |
N/A 9.560 in242.82 mm |
Dimension L |
N/A 4.690 in119.13 mm |
Cubic inches |
N/A 211.11922 in³ |
Temperature |
N/A 0 to 200 ºF-18 to 93 ºC |
Max. Speed |
N/A 2800.00 rpm |
Angular Misalignment |
N/A 1 º |
Max. Parallel Misalignment |
N/A 0.062 in |
Max. Torsional Wind-Up Angle |
N/A 15.00 º |
Axial Misalignment |
N/A 0.1250 in |