Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Description |
N/A 6E-SLEEVE |
Coupling Size |
N/A 6E |
Sleeve Type |
N/A E |
Type |
N/A Sleeves for S-Flex Endurance Couplings |
Material |
N/A EPDM |
Color |
N/A Black |
Connection Type A x B |
N/A Coupling Sleeve |
Weight |
N/A 0.41 lb |
Nominal Torque |
N/A 585 in·lb66.09 N·m |
Min. Bore |
N/A 0.625 in |
Max. Bore |
N/A 1.438 in |
Length (Dimension G) |
N/A 0.880 in22.35 mm |
Outside Diameter |
N/A 3.75 in95.25 mm |
Dimension L |
N/A 1.880 in47.75 mm |
Cubic inches |
N/A 12.37500 in³ |
Temperature |
N/A -30 to 375 ºF-34 to 135 ºC |
Max. Speed |
N/A 6000 rpm |
Angular Misalignment |
N/A 1 º |
Max. Parallel Misalignment |
N/A 0.062 in |
Max. Torsional Wind-Up Angle |
N/A 15.00 º |
Axial Misalignment |
N/A 0.1250 in |