Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Seal Type

N/A Labyrinth-NON contact seal

Material

N/A Aluminium 6061 or Equivalent + NBR O-ring

Category

N/A Solid housed units

Inside Diameter MIN

N/A 7.126 in

Inside Diameter MAX

N/A 7.132 in

Inch/Metric

N/A Inch

Dimensions

Outer Diameter C

N/A 8.095 in

Overall Width D

N/A 1 in

Diameter B

N/A 7.47 in

Dimension E

N/A 0.167 in

Dimension F

N/A 0.189 in

Dimension G

N/A 0.666 in

Diameter H

N/A 7.368 in

Dimension I

N/A 0.209 in

ALPHA

N/A 5 º

Housing

Diameter J

N/A 7.57 in

Dimension K

N/A 0.625 in

Dimension L

N/A 0.171 in

Diameter M

N/A 8.57 in

Diameter H

N/A 8.195 in
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.