Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Shaft Size |
N/A 4 15/16 in |
Shaft Size Type |
N/A Imperial |
Lubrication |
N/A Grease - Premium Industrial |
Housing Type |
N/A SN Self-Aligning |
Housing Coating |
N/A Powder Coat |
Dimension B |
N/A 158 mm6-7/32 in |
Dimension L |
N/A 500.5 mm19-45/64 in |
Dimension A |
N/A 143.7 mm5-21/32 in |
Dimension J Min. |
N/A 384.2 mm15-1/8 in |
Dimension J Max. |
N/A 441.3 mm17-3/8 in |
Bolt Diameter |
N/A 24 mm7/8 in |
Dimension N |
N/A 26.2 mm1-1/32 in |
Dimension N1 |
N/A 29.4 mm1-5/32 in |
Dimension N2 |
N/A 80.2 mm3-5/32 in |
Dimension H1 |
N/A 48.4 mm1-29/32 in |
Dimension H2 |
N/A 298.5 mm11-3/4 in |
Dimension d1 |
N/A 196.9 mm7-3/4 in |
Dimension H |
N/A 150 mm5-29/32 in |
Dimension W |
N/A 323.1 mm12-23/32 in |
e |
N/A 0.47 |
X (if Fa/Fr ≤ e) |
N/A 0.87 |
Y (if Fa/Fr ≤ e) |
N/A 1.83 |
X (if Fa/Fr > e) |
N/A 0.7 |
Y (if Fa/Fr > e) |
N/A 2.21 |
K Factor |
N/A 1.27 |
| C90 Dynamic Load Rating1 | N/A 45500 lbf |
C0 Static Load Rating |
N/A 266000 lbf |
| Fa-max Maximum Permissible Thrust Load2 | N/A 6908 lbf |
| Fr-max Maximum Allowable Slip Fit Radial Load3 | N/A 35000 lbf |
| Max. Speed4 | N/A 1200 rpm |
Note |
N/A
Note: All units have a 1/8" pipe thread grease fitting The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shownare valid only when two collars and set screws are used. When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars withstrength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base. |