Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 135 mm |
Shaft Size Type |
N/A Metric |
Lubrication |
N/A Grease - Premium Industrial |
Housing Type |
N/A SN Self-Aligning |
Housing Coating |
N/A Powder Coat |
Dimension B |
N/A 228.6 mm9 in |
Dimension L |
N/A 530 mm20-7/8 in |
Dimension A |
N/A 160 mm6-19/64 in |
Dimension J Min. |
N/A 443 mm17-7/16 in |
Dimension J Max. |
N/A 477 mm18-7/8 in |
Bolt Diameter |
N/A 30 mm1-1/4 in |
Dimension N |
N/A 35 mm1-3/8 in |
Dimension N1 |
N/A 42 mm1-21/32 in |
Dimension H1 |
N/A 73 mm2-7/8 in |
Dimension H2 |
N/A 310 mm12-7/32 in |
Dimension d1 |
N/A 238.1 mm9-3/8 in |
Dimension H |
N/A 160 mm6-19/64 in |
Dimension W |
N/A 381 mm15 in |
Note |
N/A
Note: All units have a 1/8" pipe thread grease fitting The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shown are valid only when two collars and set screws are used. When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars with strength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base. |