Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size |
N/A 3 3/16 in |
Shaft Size Type |
N/A Imperial |
Lubrication |
N/A Grease - Premium Industrial |
Housing Type |
N/A SN Self-Aligning |
Housing Coating |
N/A Powder Coat |
Dimension B |
N/A 127 mm5 in |
Dimension L |
N/A 346.1 mm13-5/8 in |
Dimension A |
N/A 95.3 mm3-3/4 in |
Dimension J Min. |
N/A 254 mm10 in |
Dimension J Max. |
N/A 298.5 mm11-3/4 in |
Bolt Diameter |
N/A 20 mm3/4 in |
Dimension N |
N/A 20.6 mm13/16 in |
Dimension N1 |
N/A 42.9 mm1-11/16 in |
Dimension H1 |
N/A 38.9 mm1-17/32 in |
Dimension H2 |
N/A 206.4 mm8-1/8 in |
Dimension d1 |
N/A 140.5 mm5-17/32 in |
Dimension H |
N/A 100 mm3-15/16 in |
Dimension W |
N/A 236.5 mm9-5/16 in |
EXPANSION |
N/A 14.2 mm9/16 in |
e |
N/A 0.50 |
X (if Fa/Fr ≤ e) |
N/A 0.87 |
Y (if Fa/Fr ≤ e) |
N/A 1.71 |
X (if Fa/Fr > e) |
N/A 0.7 |
Y (if Fa/Fr > e) |
N/A 2.07 |
K Factor |
N/A 1.19 |
| C90 Dynamic Load Rating1 | N/A 19600 lbf |
C0 Static Load Rating |
N/A 108600 lbf |
| Fa-max Maximum Permissible Thrust Load2 | N/A 5181 lbf |
| Fr-max Maximum Allowable Slip Fit Radial Load3 | N/A 16000 lbf |
| Max. Speed4 | N/A 1640 rpm |
Note |
N/A
Note: All units have a 1/8" pipe thread grease fitting The Maximum Permissible Thrust Load applies to conditions of slip fit with set screw mounting or in applications where a large moment loading occurs. The values shown are valid only when two collars and set screws are used. When heavy thrust forces are applied, the friction between the pillow block base may not be sufficient to prevent movement. Mechanical stops or shear bars with strength sufficient to support the load should be added. Never weld the pillow block or bearing to secure it to the shaft or base. |