Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
    Lovejoy stainless steel shaft collars are precision machined for the best possible fit. Stainless steel collars are made from type 303 stainless and include a stainless steel set screw. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
Unit of Measure

Specifications

Description 

N/A LSC-4-SHAFT COLLAR-SS

Type

N/A Shaft Collars

Material

N/A 304 Stainless Steel

Collar Finish

N/A Cold Finished

Weight

N/A 0.01 lb

Screw Type

N/A Socket Cup Point Set Screws

Screw Material

N/A Stainless Steel

Style

N/A One-Piece

Application

N/A For fully engage the shaft without marring or causing other shaft damage.

UPC Number

N/A 15761

Dimensional Data

Shaft Collar Size

N/A LSC-4

Outside Diameter  

N/A 1/2 in

Inside Diameter 

N/A 1/4 in

Dimension W

N/A 5/16 in

Screw Size

N/A 10-24

Set Screw Thread Size (Dimension T)

N/A 10-24 x 1/8

Cubic inches

N/A 0.07813 in³

Notes

Notes 

N/A
  • Bore Tolerance LSC-2 through LSC-16,+.003-.000
  • Bore Tolerance LSC-17 through LSC-48,+.003-.001
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.