Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
    Lovejoy zinc plated steel shaft collars are precision machined for the best possible fit. Shaft collars are made from highest quality cold finished steel bar stock and zinc plated for corrosion resistance and outstanding appearance. Shaft collars use socket cup point set screws for ease of installation and best possible holding strength. Made in USA.
Unit of Measure

Specifications

Description 

N/A LSC-2-SHAFT COLLAR

Type

N/A Shaft Collars

Material

N/A Zinc Plated Steel

Collar Finish

N/A Zinc Plated

Weight

N/A 0.01 lb

Screw Type

N/A Socket Cup Point Set Screws

Style

N/A One-Piece

Application

N/A For fully engage the shaft without marring or causing other shaft damage.

UPC Number

N/A 17507

Dimensional Data

Shaft Collar Size

N/A LSC-2

Outside Diameter  

N/A 3/8 in

Inside Diameter 

N/A 1/8 in

Dimension W

N/A 1/4 in

Screw Size

N/A 6-32

Set Screw Thread Size (Dimension T)

N/A 6-32 x 1/8

Cubic inches

N/A 0.03516 in³

Notes

Notes 

N/A
  • Bore Tolerance LSC-2 through LSC-16,+.003-.000
  • Bore Tolerance LSC-17 through LSC-48,+.003-.001
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.