Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Tapered-bore, antifriction bearings are mounted either on adapter sleeves or on tapered shaft seats.
  • In cases where tapered bore bearings are mounted directly on the shaft, the shaft must conform to the tapered bore of the bearing to assure proper fit. If a proper fit is not achieved, the results could be:
    • Turning of the bearing inner race on the shaft.
    • Uneven loading of the bearing.
    • Severe inner race hoop stress.
    • Insufficient support (back-up) of the inner race on the shaft.
  • All of these conditions could lead to premature bearing damage. Therefore, the manufacture, maintenance and measurement of accurate shaft tapers is important.
  • There are two accepted ways of measuring tapered shafts: ring gages and sine bar gages.
  • Precision measurement of tapered shafts is difficult with ring gages and may be impossible in the case of large shafts where gages are large, cumbersome and heavy.
  • Sine bar gages provide an accurate and easy method of measurement.
  • Lightweight and easy to handle and learn, sine bar gages achieve precise gagging of the shaft size and taper.
  • A complete set for measurement of 1:12 shaft tapers consists of 3 in, 4 in, 5 1/2 in, 7 in, 10 in and 14 in sine bar gages, sine bar saddle no. T-5491-C, web clamp no. T-5489-A and a wooden box no. T-5224-C. A complete set for 1:30 shaft tapers consists of 4 in, 6 in, 8 in and 12 in sine bar gages.
  • Sine bars can be purchased individually, or in any combination of sizes to meet your individual needs.
  • All sine bars require a sine bar saddle and web clamp. A wooden box is optional.
  • For information on the use of sine bars, prices and delivery, consult your Timken representative.
Unit of Measure

Specifications

Size

N/A 4

For Bearings

N/A 24040K to 24056K, 24132K to 24144K

Note

N/A
All sine bars require a sine bar saddle, T-5491-C and a web clamp T-5489-A.

The table above represents the sine bar sizes developed for a full range of tapered bore bearings with 1:12 and a 1:30 taper. Additional sizes are available to fit a variety of width and taper combinations. Consult your local Timken representative for availability.

By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.